Industry:
MIL/COTS
Summary:
Suitable to run off of a 3 phase, 4-5 kHz input,
it features high reliability and power density.
Specificatioans
Input:
208 Vac L-L, 4000-5000 Hz, 3 phase
Output:
28 Vdc @ 1800 Watts
28 Vdc @ 1800 Watts
Total Power:
3600 Watts
Dimensions:
4.25"H x 14.5"W x 10.75"L
Weight:
13.5 lbs.
Type of Cooling:
Fan
Other Features:
Output power good
Input power fail
Safety Agency
Conformance:
EN 60950
MI/EMC
Conformance:
MIL STD 461D (partial)
PN 18460
C-2002
C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s