Industry:
MIL/COTS
Summary:
This medium power AC input, multi-output supply
features 6 outputs and power factor correction. It is
packaged in a 3U high, 19" rack mount configuration.
Specifications
Input:
120-240 Vac, 50-60 Hz, Single Phase
Output:
5 Vdc @ 15 Watts
-5 Vdc @ 15 Watts
15 Vdc @ 75 Watts
-15 Vdc @ 75 Watts
24 Vdc @ 192 Watts
3.3 Vdc @ 17 Watts
Total Power:
400 Watts
Dimensions:
19 inch rack mount, 3U high
Weight:
40 lbs.
Type of Cooling:
Fan
Other Features:
Power factor correction
Remote margining
Remote voltage sense
Safety Agency
Conformance:
EN 60950
PN 18509
C-2003
C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s