Industry:
MIL/COTS
Summary:
This high power AC input, multi-output supply features 8
outputs and power factor correction. It is packaged in a
3U high,19" rack mount configuration.
Specifications
Input:
120-240 Vac, 50-60 Hz, Single Phase
Output:
5 Vdc @ 140 Watts
5 Vdc @ 160 Watts
5 Vdc @ 15 Watts
5.5 Vdc @ 88 Watts
5.5 Vdc @ 88 Watts
24 Vdc @ 96 Watts
24 Vdc @ 120 Watts
24 Vdc @ 72 Watts
Total Power:
790 Watts
Dimensions:
19 inch rack mount, 3U high
Weight:
40 lbs.
Type of Cooling:
Fan
Other Features:
Power factor correction
Remote margining
Remote voltage sense
Safety Agency
Conformance:
EN 60950
PN 18510
C-2004
C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s