Industry:
MIL/COTS
Summary:
This high density COTS DC input, dual output, dual output supply is
fully qualified to rugged environmental requirements,
including HALT testing and MIL-STD-461 EMI. It
provides + 45 Vdc at 20 Watts for each output.
Specifications
Input:
28 Vdc
Output:
+45 and -45 Vdc @ 200 Watts for each output
Total Power:
400 Watts
Dimensions:
4.75"L X 4.5"W X 3.0"H
Weight:
1.25 lbs.
Operating
Temperature:
-55 to +100°C Baseplate
Cooling:
Conduction
PN 18510
F-2001
C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s