Industry:
MIL/COTS
Summary:
This high density 115 Vac, 400 Hz input, multiple
output power supply is capable of six outputs at 375
Watts. It is qualified to MIL-STD-461 and up to 10 G
vibration levels. All outputs are independently isolated
and regulated
Specifications
Input:
115 Vdc @ 400 Hz
Output:
15 Vdc @ 6.5 Amps
12 Vdc @ 1.55 Amps
12 Vdc @ 0.9 Amps
9 Vdc @ 3.12 Amps
5 Vdc @ 15 Amps
5.2 Vdc @ 16.1 Amps
Total Power:
375 Watts
Dimensions:
8.25"L X 4.5"W X 3.75"H
Weight:
5.8 lbs.
Operating
Temperature:
-40 to +85°C Baseplate
Cooling:
Conduction
PN 20373
F-2004
C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s