C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s
Industry:
MIL/COTS
Summary:
This power system comes in configurations designed
for either single or three phase 115Vac 400Hz
power or for 28Vdc power. It includes
complete fault monitoring and system interface logic,
and is ruggedized for shock and vibration environments.
Specifications
Input:
115Vac, Single or Three Phase, 400 Hz or 28Vdc
Output:
24Vdc at 50 Watts
5Vdc at 50 Watts
-5.2Vdc at 25 Watts
-2Vdc at 3 Watts
5Vdc at 10 Watts
-5.2Vdc at 10.4 Watts
Total Power:
158 Watts
Weight:
2.3 lbs.
Dimensions:
10.5"L x 7"W x 2"H
Operating
Temperature:
-30ºC to +65ºC
Cooling:
Forced air (160 LFM)
F-2013