C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s
Industry:
MIL/COTS
Summary:
This ruggedized power supply has autoswitching
115/230 Vac input.
Output power is 600 Watts and,
other than the EMI filter, this supply is completely
redundant internally. It is ruggedized for shock and
vibration environments.
Specifications
Input:
90 to 270Vac
Output:
5Vdc at 200 Watts (fully redundant)
12Vdc at 400 Watts (fully redundant)
Total Power:
600 Watts
Dimensions:
6.75"W x 12"L x 3"H (low profile version available
with 2"H.)
Operating
Temperature:
-30ºC to +65ºC
Cooling:
Forced air (160 LFM)
F-2014