background image
Industry:
MIL/COTS
Summary:
This flexible AC or DC input supply offers up to 7 outputs
and can be powered from shipboard, aircraft, or track
vehicle.
Specifications
Input:
115 Vac, 400 Hz or 28 Vdc
Output:
+5 Vdc
+5 Vdc
+12 Vdc
+12 Vdc
+12 Vdc
+12 Vdc
+15 Vdc
Total Power:
300 Watts
Dimensions:
1.74"H x 4.0"W x 13.0"L
Weight:
3 lbs.
Type of Cooling:
Convection
Other Features:
DC On signal
AC On signal
AC Interrupt signal
M-2001
PN 18457
C u s t o m   a n d   C u s t o m i z e d   C o m p o n e n t - b a s e d   P o w e r   S o l u t i o n s