Industry:
MIL/COTS
Summary:
This compact AC input, 3 output supply can mount
directly to a ship's bulkhead with captive screws
for conduction cooling
Specifications
Input:
115 Vac, 400 Hz
Output:
+5 Vdc
+12 Vdc
-12 Vdc
Total Power:
200 Watts
Dimensions:
1.0"H x 5.15"W x 7.25"L
Weight:
1 lbs.
Type of Cooling:
Conduction
M-2003
PN 18472
C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s