C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s
Industry:
MIL/COTS
Summary:
This rugged, rack mounted AC/DC power supply provides
two independent DC outputs
Specifications
Input:
115Vac 400 Hz
Output:
5 @ 10A
12 @ 1A
Total Power:
62 Watts
Weight:
<5 lbs.
Dimensions:
9.75"L x 5.80"W x 2.23"H
Operating
Temperature:
-32ºC to 62ºC
Cooling:
Natural Convection
EMI/EMC:
MIL-STD-461D
Other Features:
High vibration; Dip Brazed Assembly
PN 23977
M-2015