C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s
Industry:
MIL/COTS
Summary:
This 19" rack mounted multiple output power supply
has 115Vac single phase 60Hz input. It can power
share in arrays of up to four. Each supply delivers
900 Watts of total power.
Specifications
Input:
115Vac, Single Phase, 60Hz
Output:
+5Vdc @ 160A
-5Vdc @ 1.5A
+12Vdc @ 22A
-12Vdc @ 0.1A
-65Vdc @ 1.7A
-48Vdc @ 2A
Total Power:
900 Watts
Weight:
28 lbs per supply 162 lbs for 4 supplies with chassis
Dimensions:
17"L x 10.5"W x 19"H
Operating
Temperature:
4ºC to 38ºC
Cooling:
Forced air
N-2008