background image
C u s t o m   a n d   C u s t o m i z e d   C o m p o n e n t - b a s e d   P o w e r   S o l u t i o n s
Industry:
MIL/COTS
Summary:
This ruggedized power system for portable test equipment
is configured from individual VME power cards. The
output of each card can be digitally controlled to
provide 0 to 40 Vdc of output up to 5 Amps, for a
maximum of 200 Watts.
Specifications
Input:
18-36 Vdc
Output:
Variable, 0-40 Vdc @ 5 Amps
Total Power:
2000 Watts (200 Watts/card, up to 10 cards per system)
Dimensions:
5.25"H x 1.4"W x 11.0"L (3U x 7hp x 280mm)
Cooling:
Forced air
Other Features:
Remote sense digital output control and monitoring
PN 18513
A-2002