Custom Solutions
Unique & Demanding Power Solutions for the Military and Aerospace Market
Designed to fit your specific needs

The sole focus of Vicor Custom Power is designing and manufacturing turnkey custom power systems that meet your specific needs. Vicor Custom Power maintains the flexibility of a small entrepreneurial company while taking advantage of Vicors technical and business resources to deal effectively with your most challenging power requirements. Vicor has invested in the tools and resources to offer you full service solutions from prototype to mass production with the shortest leadtimes and the lowest risk.


For semi-custom packaging options, see our
Bricks-on-a-Plate capabilities brochure.

General Capabilities
  • Complete AC-DC or DC-DC turnkey solutions, from prototype to production
  • Conduction-cooled, fan-cooled or natural convection
  • Enclosed, open frame chassis or harsh environment enclosures
  • Environmental stress screening
  • Mechanical and electrical design
  • Thermal and vibration analysis
  • Program management
  • MTBF calculations
Environmental Test & Quality
  • High Temperature Operational Life
  • HALT (Highly Accelerated Life Test)
  • Mechanical / Thermal Shock
  • Vibration
  • Humidity
  • Acceleration
  • Altitude
  • Explosive Atmosphere
  • Temperature Cycling
  • Burn-In
  • EMI
  • Transient Immunity
  • Test Link within the MIL-COTS template
Military COTS Logo
Unique & Demanding Power Solutions for the Military and Aerospace Market

Vicor Custom Power has the capability to design, manufacture and certify semi-custom or full-custom power supplies. By utilizing standard Vicor component power modules (more than 8,000 active models), we can offer the shortest leadtime with the lowest risk.

Our experience providing unique and demanding power solutions for the military & aerospace market span over 20 years. We have invested in tools and resources that allow us to offer full service solutions from prototype to mass production.

 


For semi-custom packaging options, see our
Bricks-on-a-Plate capabilities brochure.

AC-DC Solutions
  • 85-264 V single phase
  • 208/480 three phase
  • Power Factor Correction (PFC)
  • High frequency, up to 880 Hz
DC-DC Solutions
  • Inputs: 10 – 425 V
  • Output power – watts to kilowatts
  • Multiple outputs: Up to 400 V
Standards Compliance
  • MIL-STD-461
  • MIL-STD-704
  • MIL-STD-1275
  • MIL-STD-810
  • MIL-STD-202
  • MIL-STD-1399
  • DO-160
Contact Information
*Indicates Required Field
*Email Address:
*First Name:
*Last Name:
Job Title:
*Company:
Mailstop:
*Address 1:
Address 2:
*City:
*Country:
State/Province:
*Zip/Postal Code:
*Phone:
Prototype Date:
Production Date:
Anticipated Quantity:
Input Voltage:
Input Frequency:
Fan Cooling:
If Yes, Flow Rate:
Operating Temperature Range:
Min:
Max:
Storage Temperature Range:
Min:
Max:
Applications:
MIL-STD Requirements:
Safety Agency Requirements:
Number of Outputs:
Voltage (V) Current (I)
No Load
Current (I)
Full Load
Power (W) Ripple (mV)
Output 1:
Output 2:
Output 3:
Output 4:
Output 5:
Output 6:
Dimensions Required:
Length (L):
Width (W):
Height (H):
Weight Required:
Harsh Environment:
Additional Info:
Call us to get started immediately
Phone Icon North America: 800-496-5570
Phone Icon Europe: 00-800-8426-7000
Phone Icon All Others: 01-1-978-470-2900
Aegis Power Systems
Murphy, NC
828-837-4029
Convertec Corporation
Roseville, MN
651-604-0289
Freedom Power Systems
Cedar Park, TX
Tel: 512-259-0941
Granite Power Technologies
Manchester, NH
Tel: 603-623-3222
Mission Power Solutions
Oceanside, CA
Tel: 760-631-6846
NPI
Milwaukie, OR
Tel: 503-652-6161