BatMod – Current Source Modules

Product Image
Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators

Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »
Trim resistors for setting float voltage and charge current in battery chargers designed with BatMod modules
»

Hold-up Capacitor Calculator
Holdup capacitors for use with ARM modules »

Thermal Calculators
Thermal impedance calculator »

Thermal data and heat sink selection tool »
This is a downloadable Excel file.

Drawing Number
  Description      
RoHS
 
Technical Drawing
05429   Outline Drawing for BatMod Module      

 
PDF | DXF

cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

Input Voltage – 48 V
IAM - Input Attenuator Module - DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for VI-200 and VI-J00 DC-DC converters.


Input Voltage – 150 V
AIM - AC Input Front-end Module - The AIM is an AC front-end module which interfaces directly with worldwide AC mains to provide line rectification, EMI filtering, transient protection, and inrush limiting.


Input Voltage – 300 V
AIM - AC Input Front-end Module - The AIM is an AC front-end module which interfaces directly with worldwide AC mains to provide line rectification, EMI filtering, transient protection, and inrush limiting.

IAM - Input Attenuator Module - DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for VI-200 and VI-J00 DC-DC converters.

RAM - Ripple Attenuator Module - RAM may be connected to VI-200 or VI-J00 converters with output voltages from 5 – 50 Volts, to limit total output noise to less than 3 mV peak-to-peak at loads up to 20 Amps.

FARM - Filter / Autoranging Rectifier Module - The FARM is an AC front-end module which provides EMI filtering, autoranging line rectification and inrush current limiting.

ENMods - Modular AC Front-end System - The ENMods system combines EMI filtering with the FARM and MiniHAM modules creating an AC front end fully compliant with European norms for harmonic current limits, EMI and input transient immunity.

Off-line Front End - Vicor's family of off-line front ends interface any 300 Vin DC-DC converters or configurable products, to 100, 115, 230 or 240 Vac single-phase and 208 Vac three-phase mains.

High Boost HAM - AC Harmonic Attenuator Module - The HAM module is a full-wave rectifier with a high-frequency zero-current switching (ZCS) boost converter providing up to 675 Watts of power in a full-brick package.

Click img. to enlarge   Description P/N   Capacitance   Voltage Rating   RoHS   Technical Drawing
  Al-El (16 mm x 15 mm) 30468   270 µF   25 V    
PDF
  Al-El (12 mm x 25 mm) 33985   820 µF   25 V    
PDF
  Al-El (10 mm x 16 mm) 30787   200 µF   63 V    
PDF
    Al-El (10 mm x 16 mm) 30799   10 µF    450 V    
 
 
Tantalum Capacitor - Image   Tantalum 30506   120 µF   20 V    
 
  Tantalum 30507   68 µF   30 V    
 
  Tantalum 30209   27 µF   50 V    
 
 
Y Type Capacitors A - Image   Y-Cap 01000   4,700 pF   500 V    
PDF
  Y-Cap 03285   4,700 pF   500 V    
 
  Y-Cap Surface Mount 25283   4,700 pF   500 V    
PDF
    Multilayer Film Cap 34610   0.61 µF   250 V    
PDF
Click img. to enlarge   Description     P/N     RoHS   Technical Drawing
  VI-200-size Shield with Pem Nuts     30139    

 
  VI-200 -size Shield without Pem Nuts     32175    

 
PDF
                   

 

Heat sinks used with Vicor's BatMod module (not for Maxi modules)
Click img. to enlarge
  Description    
    P/N  
RoHS
 
Technical Drawing

  0.90"  Longitudinal Fins     30089  

 
PDF | DXF

    0.90" Transverse Fins   30090  

 
PDF | DXF


  0.70" Longitudinal Fins    30775  

 


  0.70" Transverse Fins   30193      
 
  1.45" Longitudinal Fins   30780    
PDF | DXF
  0.40" Transverse Fins   30194     PDF | DXF
    Heat Sink Thermal Data and Calculator »
 
 
ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge
  Description     P/N   Thickness  
RoHS
 
Technical Drawing
  For use with Vicor  BatMod modules*   20266   0.007"  

   
 
         
 
   
    * NOT for use with Vicor Maxi modules            
 
Grounding Clips
Click img. to enlarge
  Description    
    P/N
RoHS
 
Technical Drawing
  For use with FinMod, Longitudinal 0.25" Fins (-F1) 32185  
PDF | DXF
  For use with FinMod, Longitudinal 0.50" Fins (-F2) 32185   PDF | DXF
  For use with FinMod, Transverse 0.25" Fins (-F3) 32186   PDF | DXF
  For use with FinMod, Transverse 0.50" Fins (-F4) 32186   PDF | DXF
  For use with SlimMod Flangless package (-S) 32187     PDF | DXF

 

Sockets
Click img. to enlarge
  Description   Pin Size     P/N  
RoHS
 
Technical Drawing
  Electro-tin finish 0.040"   30074  

 
PDF | DXF
  Electro-tin finish 0.080"   30075    
PDF | DXF

 
Standoffs
Click img. to enlarge
  Description    
  P/N  
RoHS
 
Technical Drawing

  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01  

 
PDF | DXF
 
                     
BusMods
Click img. to enlarge
  Description    
  P/N  
RoHS
 
Technical Drawing
  Chassis-mount housing for VI-200-size modules (add-B1 suffix to module number for preinstalled) 06322    
PDF | DXF