Part Number Search
Site Search
IBC – Intermediate Bus Converters
Input Voltage: 38 – 55 Vdc
Power Density: Up to 500 W/in3
Output Voltages: 3 – 48 Vdc
Output Power: Up to 600 W
Efficiency: 96% @ 9.6 Vdc
Dimensions (quarter brick): 2.3” x 1.45” x 0.47” (58,4 x 36,8 x 11,9 mm)
Features:
  • 600 W @ 55ºC, 400 LFM
  • 100°C operating temperature
  • 3.5 MHz switching frequency
  • Fast dynamic response
  • Parallelable, with fault tolerance
  • Low noise sine amplitude ZCS/ZVS architecture

These "VICBrick" Intermediate Bus Converter (IBC) modules use Vicor’s
V•I Chip Bus Converter Modules (BCM) to achieve the highest performance for Intermediate Bus Architecture applications. Operating from a 38 – 55 Vdc input, nine different fixed-ratio outputs are available from 3 to 48 Vdc. You can choose the intermediate bus voltage that is optimal for your system and
load requirements.

These quarter bricks are available with a single BCM, rated up to 300 W or
70 A, or with dual BCMs, capable of 600 W or 100 A. Dual output pins are used for output currents over 50 A.

















Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information