MI-200 / MI-J00 DC-DC Converters

Product Image
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators
Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »
Trim resistors for setting float voltage and charge current in battery chargers designed with BatMod modules »

Hold-up Capacitor Calculator
Holdup capacitors for use with ARM modules »

Thermal Calculators
Thermal impedance calculator »

Thermal data and heat sink selection tool »
This is a downloadable Excel file.

Drawing Number   Description       RoHS   Technical Drawing
03550   Outline Drawing for MI-J00 Module      
  PDF | DXF
05429   Outline Drawing for MI-200 Module      
  PDF | DXF

 

PowerBench™ – MI-200 / MI-J00 Product Configurator »
The MI-200 / MI-J00 configurator allows you to select from the largest offering of DC-DC converter products in the industry. By selecting input voltage, output voltage, power level, and grade you will receive a part number, price, and delivery date.

MI-200 Family DC-DC Converters
cURus
– UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001 

MI-J00 Family DC-DC Converters
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

MI-IAM – Input Attenuator Module  - DC Input, front-end modules providing transient protection, inrush current limiting and EMI filtering for MI-200 and MI-J00 DC-DC converters.

MI-RAM – Ripple Attenuator Module  - MI-RAM may be connected to MI-200 or MI-J00 converters with output voltages from 5 – 50 Volts, to limit total output noise to less than 3 mV peak-to-peak at loads up to 20 Amps.

MicroRAM – Ripple Attenuator Module  - The MicroRAM combines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 – 30 Vdc.

MI-AIM – AC Input Front-End Module  - The MI-AIM is an AC front-end module which interfaces directly with AC mains to provide line rectification, EMI fltering, transient protection, and inrush lmiting.

Maxi, Mini and Micro DC-DC Converters   - Our Maxi, Mini and Micro models (full, half, quarter-brick) DC-DC converters feature a patented low noise design with the highest reliability and power density available.

MI-200 / MI-J00 DC-DC Converters  - The MI-series is designed for MIL-COTS applications utilizing distributed power architecture and is based on Vicor's zero-current switching, component level DC-DC converters.

MIL-COTS VIPAC Array – Chassis Mount DC-DC Converter  - VIPAC Arrays are a highly flexible 24 and 300 Vdc inut power system that can be configured with as many as four user-definable outputs, with power capability, up to 750 W.

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Terminal block for MI-200 / MI-J00-size modules        
     
Click img. to enlarge   Description   P/N   Technical Drawing
    Rugged chassis-mount housing for MI-200 module *
(add-B1 suffix to module number for preinstalled)
  06322 Add to Cart   PDF | DXF
  Rugged chassis-mount housing for MI-J00 module
(add-B1 suffix to module number for preinstalled)
  18952 Add to Cart   PDF | DXF
           
  * Not for use with HAM module.        

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Capacitance   Voltage Rating   Technical Drawing
Fuses - 3 & 5 Amps - Image   SMT Polymer 23484-337 Add to Cart   330 µF   6.3 V   PDF | DXF
  SMT Polymer 23484-477 Add to Cart   470 µF   6.3 V   PDF | DXF
  SMT Polymer 23579-227 Add to Cart   220 µF   10 V   PDF | DXF
Aluminum Electrolytic Capacitors - Pair - Image   Al-El (10 mm x 16 mm) 30468   270 µF   25 V   PDF | DXF
  Al-El (16 mm x 15 mm) 33985   820 µF   25 V   PDF | DXF
  Al-El (10 mm x 16 mm) 30788 Add to Cart   68 µF   63 V   PDF | DXF
    Al-El (10 mm x 16 mm) 30787 Add to Cart   220 µF   63 V   PDF | DXF
    Al-El (12 mm x 25 mm) 30799 Add to Cart   10 µF    450 V   PDF | DXF
Tantalum Capacitor - Image   Tantalum 30800 Add to Cart   270 µF    10 V   PDF | DXF
  Tantalum 30506 Add to Cart   120 µF    20 V   PDF | DXF
  Tantalum 30507 Add to Cart   68 µF    30 V   PDF | DXF
  Tantalum 30259 Add to Cart   27 µF    50 V  
Y Type Capacitors A - Image   Y-Cap Surface Mount 30802 Add to Cart   1,500 pF   250 V   PDF | DXF
  Y-Cap Surface Mount 25283 Add to Cart   4,700 pF   250 Vac   PDF | DXF
  Y-Cap 00770 Add to Cart   1,500 pF   250 Vac   PDF | DXF
  Y-Cap  01000   4,700 pF   250 Vac   PDF | DXF
    Y-Cap  33643 Add to Cart   0.01 µF   250 V   PDF | DXF
    Y-Cap 03093 Add to Cart   0.022 µF   250 V   PDF | DXF
    Multilayer Film Cap 34610   0.61 µF   250 V   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   Technical Drawing

  ORing Diode, TO-220 Dual 02838 Add to Cart   35 V   30 A   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description     P/N   Technical Drawing
  VI-200 Shield with Pem Nuts     30139 Add to Cart   PDF | DXF
  VI-J00 Shield with Pem Nuts     32184 Add to Cart   PDF | DXF
  VI-200 Shield without Pem Nuts     32175 Add to Cart   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   Technical Drawing
Fuses - 3 & 5 Amps - Image   PC Tron 30772 Add to Cart   450 V   2.5 A   PDF | DXF
  PC Tron 30243 Add to Cart   250 V   3 A   PDF | DXF
  PC Tron 30276 Add to Cart   125 V   5 A   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Common Mode
Click img. to enlarge   Description          P/N Inductance Rated Current DCR
(max)
Technical Drawing
Common Mode Input Inductor Image   Common-mode input 31743 Add to Cart 1,000 µH 12 A 6.5 mΩ PDF | DXF
  Common-mode input 32006 Add to Cart 1,300 µH 13 A 14 mΩ PDF | DXF
  Common-mode input 31943 Add to Cart 2,163 µH 1 A 42 mΩ PDF | DXF
  Common-mode input 31742 Add to Cart 3,000 µH 7 A 18 mΩ PDF | DXF
Common-Mode Output Inductor 40 A   Common-mode output 36-00029-06 Add to Cart 70 µH 80 A 0.4 mΩ PDF
  Common-mode output 36-00029-07 Add to Cart 110 µH 60 A 0.6 mΩ PDF
  Common-mode output 36-00029-01 Add to Cart 335 µH 40 A 2 mΩ PDF | DXF
  Common-mode output 36-00037 Add to Cart 420 µH 20 A 5 mΩ PDF
  Common-mode output 36-00029-04 Add to Cart 1,270 µH 10 A 10 mΩ PDF | DXF
 
Differential Mode
 
Differential Mode Input Inductor Image   Differential-mode input 33206 Add to Cart 22 µH 12 A 5.5 mΩ PDF | DXF
  Differential-mode input 36-00036 Add to Cart 1,000 µH 4 A 250 mΩ
Differential Output Inductors   Differential-mode output 30268 Add to Cart 0.2 µH 40 A PDF | DXF
  Differential-mode output 32012 Add to Cart 27 µH 12 A  
  Differential-mode output 32497 Add to Cart 1.8 µH 10 A PDF | DXF
    Output-sense compensation 36-00030 Add to Cart 1,000 µH PDF
               
Surface Mount Download Surface-Mount Inductor Data Sheet »
 
Surface Mount Inductors   Surface-mount inductor 31499-16 Add to Cart 0.37 µH 100 A 0.23 mΩ PDF | DXF
  Surface-mount inductor 31499-15 Add to Cart 0.66 µH 75 A 0.42 mΩ PDF | DXF
  Surface-mount inductor 31499-14 Add to Cart 1.03 µH 60 A 0.58 mΩ PDF | DXF
    Surface-mount inductor 31499-13 Add to Cart 1.48 µH 50 A 0.82 mΩ PDF | DXF
    Surface-mount inductor 31499-12 Add to Cart 2.62 µH 37.5 A 1.43 mΩ PDF | DXF
    Surface-mount inductor 31499-10 Add to Cart 5.90 µH 25 A 3.23 mΩ PDF | DXF
    Surface-mount inductor 31499-08 Add to Cart 13.2 µH 16.6 A 7.56 mΩ PDF | DXF
    Surface-mount inductor 31499-05 Add to Cart 47.4 µH 8.8 A 29.4 mΩ PDF | DXF
    Surface-mount inductor 31499-03 Add to Cart 133 µH 5.6 A 81.2 mΩ PDF | DXF
    Surface-mount inductor 31499-02 Add to Cart 243 µH 3.9 A 156 mΩ PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Sockets
Click img. to enlarge   Description Pin Size   P/N   Technical Drawing
  Electro-tin finish 0.040"   30074 Add to Cart   PDF | DXF
  Electro-tin finish 0.080"   30075 Add to Cart   PDF | DXF
 
Standoffs
Click img. to enlarge   Description     P/N   Technical Drawing
  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01 Add to Cart   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N Technical Drawing
Oscilloscope Test Jack A (Horizontal Shielded)   Shielded, Horizontal 01830 Add to Cart PDF
Oscilloscope Test Jack B (Vertical Shielded)   Shielded, Vertical 06207 Add to Cart PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Heat Sinks used with Vicor's Maxi-Size Modules (not for VI-200 modules)
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Maxi Longitudinal 0.40   0.40" longitudinal fins, threaded mounting*   30482 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30188 Add to Cart   PDF | DXF

Heat Sink - Maxi Longitudinal 0.40
  0.40"  longitudinal  fins, thru-hole mounting   30718 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30181 Add to Cart   PDF | DXF

Heat Sink - Maxi Transverse 0.40
  0.40" transverse fins, threaded mounting*   30778 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting*   30196 Add to Cart   PDF | DXF
Heat Sink - Maxi Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30720 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30723 Add to Cart   PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules)
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   32188 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30189 Add to Cart   PDF | DXF

Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, thru-hole mounting   30195 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30182 Add to Cart   PDF | DXF

Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, threaded mounting*   30184 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting   30269 Add to Cart   PDF | DXF
Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30721 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30724 Add to Cart   PDF | DXF
  * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Heat Sinks used with Vicor's Micro-Size Modules
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Micro Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   32174 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30190 Add to Cart   PDF | DXF

Heat Sink - Micro Longitudinal 0.40
  0.40" longitudinal fins, thru-hole mounting   30719 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30183 Add to Cart   PDF | DXF

Heat Sink - Micro Transverse 0.40
  0.40" transverse fins, threaded mounting*   32173 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting*   30270 Add to Cart   PDF | DXF
Heat Sink - Micro Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30722 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30725 Add to Cart   PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate)
Click img. to enlarge   Description    
  P/N   Technical Drawing
  0.55" Side-Fin Heat Sink for Maxi-Sized Modules   30096 Add to Cart   PDF
           

  0.55" Side-Fin Heat Sink for Mini-Sized Modules   32190 Add to Cart   PDF
           

  0.55" Side-Fin Heat Sink for Micro-Sized Modules   30095 Add to Cart   PDF
           
    Heat Sink Thermal Data and Calculator »
 
ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge   Description     P/N
  Thickness   Technical Drawing
ThermMate Thermal Pads
  For use with Vicor Maxi-size modules*   20263 Add to Cart   0.007"   PDF | DXF
  For use with Vicor Mini-size modules*   20264 Add to Cart   0.007"   PDF | DXF
  For use with Vicor Micro-size modules   20265 Add to Cart   0.007"   PDF | DXF
                   
    * NOT for use with VI-200 or VI-J00 modules