Military COTS MI-AIM – AC Input Front-end Module

| Universal Input: | 115 Vac; 60/400 Hz |
|---|---|
| Output Power (per module): |
250 W |
| Output Voltage: | 1 – 95 Vdc |
| Efficiency: | Up to 95% |
| Dimensions (half brick): | 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm) |
| Operating Temperature: | -55°C to 100°C M-Grade |
Features:
|
|
The MI-AIM AC input module interfaces directly with AC mains to provide line rectification, EMI filtering, transient protection, and inrush limiting. These front-end modules accept 115 Vac and provide 250 W of output power for any of Vicor's MI-x7x family of full-brick and half-brick sized modules.
The MI-AIM meets CE102 conducted emissions requirements of MIL-STD-461D/E, the transient and spike requirements of MIL-STD-704A, and the environmental test requirements of MIL-STD-810.