Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(quarter brick):
(57,9 x 36,8 x 12,7 mm)
The MicroRAM output ripple attenuation module combines both active and passive filtering to achieve greater than 40 dB of noise attenuation from 60 Hz to 1 MHz. The MicroRAM operates over a range of 3 – 30 Vdc, is available in either 20 or 30 A models and is compatible with most manufacturers switching converters including Vicor's MI-200 / MI-J00 and Maxi, Mini and Micro series DC-DC converters.
The MicroRAM's closed loop architecture greatly improves load transient response and with dual mode control, insures precise point-of-load voltage regulation. The MicroRAM supports redundant and parallel operation with its integrated ORing diode function.
This calculator program allow users to determine values that help with accessory
component selection for power system design.
Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.
Download Entire Manual
Maxi, Mini, Micro Design Guide and Applications Manual »
Download Individual Chapters
Accessory Modules
Recommended Soldering Methods
Mounting Options
| 2-D Micro-size Drawings | ||||
| Drwg. Number | Description | Download | RoHS | |
| 25004 | Outline drawing for Micro DC-DC Converter | DXF | PDF |
|
|
| 3-D Micro-size Module (referring to drawing number 25004) | ||||
| Micro, short tin / lead pin, slotted baseplate | STEP | 3D PDF | |||
| Micro, short tin / lead pin, threaded baseplate | STEP | 3D PDF | |||
| Micro, short tin / lead pin, through-hole baseplate | STEP | 3D PDF | |||
| Micro, long tin / lead pin, slotted baseplate | STEP | 3D PDF | |||
| Micro, long tin / lead pin, threaded baseplate | STEP | 3D PDF | |||
| Micro, long tin / lead pin, through-hole baseplate | STEP | 3D PDF | |||
| Micro, short ModuMate, slotted baseplate | STEP | 3D PDF | |||
| Micro, short ModuMate, threaded baseplate | STEP | 3D PDF | |||
| Micro, short ModuMate, through-hole baseplate | STEP | 3D PDF | |||
| Micro, long ModuMate, slotted baseplate | STEP | 3D PDF | |||
| Micro, long ModuMate, threaded baseplate | STEP | 3D PDF | |||
| Micro, long ModuMate, through-hole baseplate | STEP | 3D PDF | |||
| Micro, short gold pin (RoHS), slotted baseplate | STEP | 3D PDF |
|
||
| Micro, short gold pin (RoHS), threaded baseplate | STEP | 3D PDF |
|
||
| Micro, short gold pin (RoHS), through-hole baseplate | STEP | 3D PDF |
|
||
| Micro, long gold pin (RoHS), slotted baseplate | STEP | 3D PDF |
|
||
| Micro, long gold pin (RoHS), threaded baseplate | STEP | 3D PDF |
|
||
| Micro, long gold pin (RoHS), through-hole baseplate | STEP | 3D PDF |
|
||
| Click img. to enlarge |
Click on part number below. |
||||||||||||
|
|
SurfMates – Surface-mount Sockets | ||||||||||||
| Board Thickness | Mounting | Assembly Drawing | Converter Pin Style* | Module Style |
Input P/N** |
Output P/N** | 5 In/Out Sets P/N | Technical Drawing | |||||
|
All |
surface | PDF | DXF | F | Micro | 22103 | 22104 |
16025
|
||||||
|
Example of SurfMate Application » |
|||||||||||||
|
* F = Short Gold (RoHS), G = Long Gold (RoHS)
|
|||||||||||||
|
|
|||||||||||||
|
Click img. to enlarge |
|||||||||||||
|
|
InMates – Through-hole | ||||||||||||
| All sockets are supplied on InMate headers to assure proper alignment during installation. | |||||||||||||
| Board Thickness (nominal) |
Board Thickness (min / max) |
Mounting | Converter Pin Style* | Module Style | Input P/N** | Output P/N** | 5 In/Out Sets P/N | Technical Drawing | |||||
| 0.063" | 0.055" / 0.071" | inboard | F | Micro | 18376 | 18386 |
18370 |
PDF | DXF | |||||
| 0.063" | 0.055" / 0.071" | onboard | G | Micro | 18380 | 18392 |
18372 |
PDF | DXF | |||||
| 0.094" |
0.084" / 0.104" | inboard | F | Micro | 18377 | 18387 |
18371 |
||||||
| 0.094" | 0.084" / 0.104" | onboard | G | Micro | 18381 | 18393 |
18373 |
||||||
| 0.125" | 0.1125" / 0.1375" | onboard | G | Micro | 21540 | 21545 |
21512 |
||||||
|
Example of Inboard Mounting Options » |
|||||||||||||
|
* F = Short Gold (RoHS), G = Long Gold (RoHS)
|
|||||||||||||
|
|
|||||||||||||
| Module Exchange Tools |
Click on part number below. |
||||||||||||
|
Click img. to enlarge |
Description | Module Style | P/N | Technical Drawing | |||||||||
|
|
Used to facilitate the proper extraction of Micro modules from InMate or SurfMate sockets. | Micro |
22829
|
– | |||||||||
|
Click on part number below. |
| Heat Sinks used with Vicor's Micro-Size Modules | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.40" longitudinal fins, threaded mounting* |
32174
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, threaded mounting* |
30190
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" longitudinal fins, thru-hole mounting |
30719
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, thru-hole mounting |
30183
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, threaded mounting* |
32173
|
PDF | DXF | ||||||||
| 0.90" transverse fins, threaded mounting* |
30270
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, thru-hole mounting |
30722
|
PDF | DXF | ||||||||
| 0.90" transverse fins, thru-hole mounting |
30725
|
PDF | DXF | |||||||||
| * NOT for use with threaded baseplates | |||||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.55" Side-Fin Heat Sink for Micro-Sized Modules |
30095
|
|||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| ThermMate Thermal Pads (10 pieces per package) | |||||||||||
| Click img. to enlarge | Description |
P/N |
Thickness | Technical Drawing | |||||||
|
|
|||||||||||
| For use with Vicor Micro-size modules |
20265
|
0.007" | PDF | DXF | ||||||||
| * NOT for use with VI-200 or VI-J00 modules | |||||||||||