MIL-COTS PRM™ Regulator and VTM™ Current Multiplier

Product Image

Click above to find your part number and purchase samples online.

Click above to find your part number and purchase samples online.
Quick Links


Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

PRM and VTM Module Part Numbering Diagram »

UG:003 – PRM and VTM Evaluation Board User Guide »

 
MIL-COTS PRM Customer Evaluation Board
 
Full Chip
 
Click img.
to enlarge
  P/N   Input
Voltage (V)
  Output
Voltage (V)
  Output
Power (W)
  User Guide   Order Online
                         
  MP028F036M12AL-CB   16.1 * – 50   26 – 50   120   PDF   Add to Cart »
 
* Will operate down to 13.5 V after start up ≥ 16 V
 
 
MIL-COTS VTM Customer Evaluation Board
 
Full Chip
 
Click img.
to enlarge
  P/N   Input
Voltage (V)
  Output
Voltage (V)
  Output
Current (A)
  User Guide   Order Online
                         
  MV036F011M100-CB   26 – 50   0.82 – 1.55   100   PDF   Add to Cart »
  MV036F015M080-CB   26 – 50   1.1 – 2.0   80   PDF   Add to Cart »
  MV036F022M055-CB   26 – 50   1.63 – 3.1   55   PDF   Add to Cart »
  MV036F030M040-CB   26 – 50   2.2 – 4.1   40   PDF   Add to Cart »
  MV036F045M027-CB   26 – 50   3.3 – 6.2   27   PDF   Add to Cart »
  MV036F060M020-CB   26 – 50   4.3 – 8.3   20   PDF   Add to Cart »
  MV036F072M017-CB   26 – 50   6.4 * – 10   16.6   PDF   Add to Cart »
  MV036F090M013-CB   26 – 50   6.5 – 12.5   13.3   PDF   Add to Cart »
  MV036F120M010-CB   26 – 50   8.7 – 16.6   10.0   PDF   Add to Cart »
  MV036F180M007-CB   26 – 50   13 – 25   6.7   PDF   Add to Cart »
  MV036F240M005-CB   26 – 50   17.4 – 33   5.0   PDF   Add to Cart »
  MV036F360M003-CB   26 – 50   26 – 50   3.3   PDF   Add to Cart »
 
* Low line input voltage 32 V
 
Full-Chip MIL-COTS PRM
Click img. to enlarge   Description   Lead Type   Product Outline Drawing   3-D Model Drawing
  Full-Chip PRM-AL   J-lead   PDF | DXF   IGS | STP
  Full-Chip PRM-AL   Through Hole   PDF | DXF   IGS | STP

Full-Chip MIL-COTS VTM
  Full-Chip VTM   J-lead   PDF | DXF   IGS | STP
  Full-Chip VTM Through Hole   PDF | DXF   IGS | STP

 

MIL-COTS VTM Current Multiplier
Output voltage range depends on selected upstream PRM™ regulator.
All MIL-COTS VTM models are 36 Vin
Output Voltage (V) Output Current (A)
0 – 17 20 – 40 50 – 100
1.1
(0.82 – 1.55)
MV036F011M100
1.5
(1.1 – 2.0)
MV036F015M080
2.3
(1.63 – 3.1)
MV036F022M055
3
(2.2 – 4.1)
MV036F030M040
4.5
(3.3 – 6.2)
MV036F045M027
6
(4.3 – 8.3)
MV036F060M020
7.2
(6.4 –10)
MV036F072M017*
9
(6.5 –12.5)
MV036F090M013
12
(8.7 – 16.6)
MV036F120M010
18
(13 –25)
MV036F180M007
24
(17.4 –33)
MV036F240M005
36
(26 –50)
MV036F360M003

* Low line input voltage 32 V

Commercial PRM Product Directory »

Full-Chip PRM

cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

 
Full- Chip VTM cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

 

M-FIAM7 Data Sheet 10 Amp Filter, with input voltages from 14 – 50 Vdc,  for 28 V V•I Chip products
MQPI-18LP Data Sheet – 7 Amp EMI Filter, for 28 V V•I Chip products

MQPI-18-CB1 Carrier Board – Compatible with 28 V Input V•I Chip “-CB” Boards, up to 7 Amps

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description   Fin
Height
  P/N   Product Assembly Drawing   Product Outline Drawing   3-D Model Drawing
  Transverse Fins   11 mm   34072 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP
  Transverse Fins   6.3 mm   34073 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP
   
  Longitudinal Fins   11 mm   34074 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP
  Longitudinal Fins   6.3 mm   34075 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP
 
    * Push pins not included

 

To order mechanical samples, please contact your local customer service representative.
 
Click img. to enlarge   Description   Part Number
    Full-Chip MIL-COTS PRM with J-Leads   VIZ0006


  Full-Chip MIL-COTS VTM with J-Leads   VIZ0007

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  Push Pins For Full-Size V•I Chip Modules (100 pieces per package)  
  Click img. to enlarge   Pin Size   P/N   Product Assembly Drawing   Product Outline Drawing
    0.051" – 0.069"  PCB   32434 Add to Cart   PDF   PDF
       
    0.070" – 0.104"  PCB   32435 Add to Cart   PDF   PDF
       
    0.105" – 0.132"  PCB   32436 Add to Cart   PDF   PDF
       
    0.133" – 0.156"  PCB   32437 Add to Cart   PDF   PDF