VI BRICK™ Series
VI BRICK BCM

VI BRICK Bus Converter (BCM™)  Thermally Enhanced

VI BRICK BCMs provide a highly efficient solution for Integrated Bus Architecture or Point-of-Load (POL) designs that require multiple output voltages. They are available with nominal input voltages including 48, 352 and 384 Vdc and a wide array of output voltages from 1.5 – 48 Vdc.

Power Design Resources



More Technical Information
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Additional Information