VI CHIP PRODUCTS
PRODUCT SELECTORS

VI CHIP

Emerging VI Chip
Power Component

VI Chips set standards for efficiency, density and speed. PRM buck-boost regulators achieve 97% efficiency. Up to 130 A VTM current multipliers free up prime PCB real estate at the POL. As Factorized Power components,
VI Chips reduce distribution and interconnect losses and eliminate bulk capacitance with Mega-Hertz response speed. Up to 400 V input BCMs facilitate high-voltage power distribution.



TECH RESOURCES

Support & Service »
Application Engineering »

We are here to help!

Technically competent, highly experienced Vicor field application engineers are available to provide you with detailed technical support - within 24 hours - anywhere in the world.

Customer Evaluation Boards

Customer Evaluation Boards

Test the performance of V•I Chips with one of the many evaluation boards available.

Evaluation Boards »
SPOTLIGHT
An expansion of Factorized Power Architecture® product line, the introduction of new, higher power versions of VI Chip® PRM® non-isolated voltage regulators. Delivering up to 500 Watts.
270 V MIL-STD-704E bus converter delivers more than 800 W/in3 at 96% efficiency with a 1/4 inch profile and 0.5oz weight and enables full power, half-size, half-weight aerospeace and defense applications.
The new half-chip PRM regulator offers the most power-dense solution for applications with limited space. The PRM is 97% efficient at 200 W with an adjustable 5 to 55 V output and can be mixed and matched with full- and half-size VI Chips.
November, 2012
Vicor Corporation Introduces High Density AC-DC Front-End Power Module
More »
November, 2012
Vicor Corporation Introduces Higher-Density Picor Cool-Power ZVS Buck Regulators with I2C Telemetry and Programmability
More »
November, 2012
Vicor Corporation Expands Factorized Power Architecture Product Line
More »
August, 2012
Vicor to Demonstrate Improvements in Power-to-Weight Ratios at AUVSI’s Unmanned Systems North America 2012 Conference
More »
July, 2012
Vicor Corporation Integrates Zero-Voltage Switching into Point of Load Devices with New Picor Cool-Power® ZVS Buck Regulators
More »
July, 2012
Vicor Delivers First Direct 48V-to-Processor, Intel x86-compliant Solution for Datacenter and Telecom Applications
More »