High Voltage Bus Converter Series Array Evaluation Board

An easy way to get up and running with the BCM

The HV BCM Series Array Evaluation Board has been designed to demonstrate the B384F120T30 Bus Converter  flexibility and superior performance in the areas of power density, efficiency (over a wide load range), fast response, and quiet, low-noise operation.

The HV BCM Series Array Evaluation Board is a two piece system for powering, testing and evaluating the HV BCM. The vertically mounted System-In Package (SIP) card contains four BCMs (two on each side) and is mounted to the Base Board via a multi pin connector.  The Base Board provides input and output connections, oscilloscope probe jacks, Kelvin connections, input fusing, system enable / disable and output power indicators. The B384F120T30-SB operates from a 380 Vdc input and delivers 48 Vdc at 25 A and / or up to 25 A at 12 Vdc with a max total power of 1200 Watts.

V•I Chip High Voltage BCM Series Array System User Guide

BCM Input / Output Ratings Evaluation Board Model # BCM Datasheets
380 V to 48 V @ 25 A
and / or 12 V @ 25 A
1200 W max. total
B384F120T30-SB B384F120T30