Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: 3814
  • Output Power (W): 1440.0
  • Input Voltage (V): 60.0
  • Output Voltage (V): 9.0
Features
  • Small size, low profile
  • High efficiency: up to 98%
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF
Documentation
Data Sheets
 
PDF  Data Sheet 
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Heat Sinks for VIA 3814 Longitudinal Fins 14.60 mm tall 43806-06 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3814 Longitudinal Fins 22.86 mm tall 43807-06 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3814 Transversel Fins 22.86 mm tall 43808-06 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3814 Transverse Fins 12.70 mm tall 43809-06 Yes View  PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Signal Connector Kit 42550 Yes PDF Add To Cart