Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $212.00
  • 500 Unit Price
    $134.00
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    4 Week(s)
Part Number

BCM384P120T1K5AC1

Specifications
  • Output Power (W): 1500
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 384
  • Output Voltage (V): 12
  • Module Size: 61.0 x 22.8
Features
  • PMBusTM management interface when used with D44TL1A0 and I13TL1A0 chipset
  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • High efficiency: up to 98%
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
Design Tools
Description

Product Outline Drawing STP

Product Outline Drawing IGS

Product Outline Drawing DXF

Product Outline Drawing PDF
 
Description
Part Number
User Guide
Order Online

384 V to 12.0 V 1500 W BCD384P120T1K5AC1 PDF Add To Cart 
 
Related Products
Description
Part Number
RoHS
Data Sheet
Order Online

Digital Supervisor D44TL1A0 Yes PDF Add To Cart 

Digital Isolator

Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
I13TL1A0 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Land Pattern Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed 40704 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.056" PCB (white) 32434 Yes PDF Add To Cart 

0.057"–0.091" PCB (black) 32435 Yes PDF Add To Cart 

0.092"–0.119" PCB (blue) 32436 Yes PDF Add To Cart 

0.120"–0.142" PCB (gray) 32437 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.073" PCB (blue) 32436 Yes PDF Add To Cart 

0.074"–0.096" PCB (gray) 32437 Yes PDF Add To Cart