Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $160.00
  • 500 Unit Price
    $101.00
  • Production Lead Time:
    10 Week(s)
  • Prototype Lead Time:
    10 Week(s)
Part Number

BCM384P120T800ACR

Specifications
  • Output Power (W): 800
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 384
  • Output Voltage (V): 12
  • Module Size: 61.0 x 22.8
Features
  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • High efficiency: up to 98%
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
Design Tools
Description

Product Outline Drawing STP

Product Outline Drawing IGS

Product Outline Drawing DXF

Product Outline Drawing PDF
 
Description
Part Number
User Guide
Order Online

384 V to 12 V 800 W BCD384P120T800ACR PDF  
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
Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed 40704 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.056" PCB (white) 32434 Yes PDF Add To Cart 

0.057"–0.091" PCB (black) 32435 Yes PDF Add To Cart 

0.092"–0.119" PCB (blue) 32436 Yes PDF Add To Cart 

0.120"–0.142" PCB (gray) 32437 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.073" PCB (blue) 32436 Yes PDF Add To Cart 

0.074"–0.096" PCB (gray) 32437 Yes PDF Add To Cart