Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $237.00
  • 500 Unit Price
    $177.00
  • Production Lead Time:
    10 Week(s)
  • Prototype Lead Time:
    4 Week(s)
Part Number

BCM400P500T1K8A30

Specifications
  • Output Power (W): 1750
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 400
  • Output Voltage (V): 50
  • Module Size: 22.8 x 63.34
Features
  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • High efficiency: up to 98%
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
Design Tools
Description

Product Outline Drawing PDF

Product Outline Drawing DXF

Product Outline Drawing IGS

Product Outline Drawing STP
 
Description
Part Number
User Guide
Order Online

400 V to 50.0 V 1750 W BCM6123ED1E5135T00 PDF Add To Cart 
 
 
BCM400P500T1K8A31 
 
BCM400P500T1K8A30 
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
Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 24g 40141 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 24g 40145 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Dual-sided Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 71g 40409 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs; weight 24g 40484 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs; weight 24g 40485 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

"Dual-sided Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 52g Note: Bottom Heat Sink not sold seperately. If you requrie dual sided heat sinking please purchase part number 4052" 40520 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 19mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 35g 40533 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 37g 40534 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart