BCM400P500T1K8A31 | BCM® Bus Converter | Vicor
BCM400P500T1K8A31
in the product family
BCM® Bus Converter
BCM400P500T1K8A31
in the product family
BCM® Bus Converter
Input Voltage
400V
Output Voltage
50V
Output Current
35A
6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
Option Graph Section
Options
Part Number
BCM400P500T1K8A31
Lead time
32 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $283.00 |
50+ | $264.05 |
100+ | $246.36 |
Product Features
Product features
- PMBusTM management interface when used with D44TL1A0 and I13TL1A0 chipset
- Based on Vicor's Sine Amplitude Converter Topology
- High power density
- Fixed ratio - unregulated
- Fixed frequency
- Bi-directional
- ZVS and ZCS - Negligible switching losses
- Cycle-by-cycle transient response - Negligible intermediary energy storage
- Thermally (not power) limited - Higher efficiency and higher power
Accordion Section
- Data Sheets
Data Sheet - White Papers
Thermal Models of Vicor Power Components - White Papers
Use of Circuit Models in Thermal Calculations - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
-
AN:016
Using BCM® Bus Converters in High-Power Arrays -
AN:031
Through-Hole ChiP™ Package Soldering Guidelines -
AN:034
Creating Higher-Voltage Outputs Using Series-Connected Sine Amplitude Converters™ -
AN:036
Recommendations for Maximum Compressive Force of Heat Sinks -
AN:039
Thermal Management for VIA™ and ChiP™ Modules
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
PMBusTM Companion Chips
Description | RoHS | Data Sheet | Part Number | Add to cart table header |
---|---|---|---|---|
Description Digital Supervisor | RoHS Yes | Drawings | Part Number D44TL1A0 | Add to Cart |
Description
Digital Isolator Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0. -One I13TL1A0 for every one VI Chip BCM 6123 module. -One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules. |
RoHS Yes | Drawings | Part Number I13TL1A0 | Add to Cart |
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 24g | RoHS Yes | Drawings | Part Number 40141 | Add to Cart |
Description Dual-sided Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 71g | RoHS Yes | Drawings | Part Number 40409 | Add to Cart |
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 24g | RoHS Yes | Drawings | Part Number 40145 | Add to Cart |
Description Top-side Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 37g | RoHS Yes | Drawings | Part Number 40534 | Add to Cart |
Description Top-side Heat Sink, 19mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 35g | RoHS Yes | Drawings | Part Number 40533 | Add to Cart |
Description Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs; weight 24g | RoHS Yes | Drawings | Part Number 40484 | Add to Cart |
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs; weight 24g | RoHS Yes | Drawings | Part Number 40485 | Add to Cart |
Description "Dual-sided Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 52g Note: Bottom Heat Sink not sold seperately. If you requrie dual sided heat sinking please purchase part number 4052" | RoHS Yes | Drawings | Part Number 40520 | Add to Cart |
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47274 | Add to Cart |
Point-of-Load Isolators
Description | RoHS | Data Sheet | Part Number | Add to cart table header |
---|---|---|---|---|
Description Bias Supply -0.3 – 3.6V | RoHS Yes | Drawings | Part Number PLI1209BC0101 | Add to Cart |
Description Bias Supply -0.3 – 16V | RoHS Yes | Drawings | Part Number PLI1209BC1101 | Add to Cart |