Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: 4414
  • Output Power (W): 1750.0
  • Input Voltage (V): 410.0
  • Output Voltage (V): 50.0
Features
  • Small size, low profile
  • High efficiency: up to 98%
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF
Documentation
Data Sheets
 
PDF  Data Sheet 
 
Design Tools
Description

Product Outline Drawing PDF

Product Outline Drawing DXF

Product Outline Drawing IGS

Product Outline Drawing STP
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall 43806-09 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall 43807-09 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall 43808-09 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall 43809-09 Yes View  PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Signal Connector Kit 42550 Yes PDF Add To Cart