Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $45.90
  • 500 Unit Price
    $28.55
  • Production Lead Time:
    10 Week(s)
  • Prototype Lead Time:
    10 Week(s)
Part Number

BCM48BH120T120B00

Specifications
  • Module Size: Half
  • Output Power (W): 120
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 48
  • Output Voltage (V): 12
Features
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency
  • High density
  • Low AC impedance: bulk capacitance elimination
  • Low noise: no output filtering required
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
Design Tools
Description

Half-Chip BCM with J-Lead mounting IGS

Half-Chip BCM with J-Lead mounting DXF

Half-Chip BCM with J-Lead mounting STP

Half-Chip BCM with J-Lead mounting PDF
 
Description
Part Number
User Guide
Order Online

Vin 48 V, Vout 12 V, Pout 120 W BCD48BH120T120B00 PDF Add To Cart 
 
Description
Part Number
Order Online

Half-Chip BCM with J-Leads VIZ0010 Add To Cart 
 
 
BCM384P120T1K5AC1 
 
BCM48BH120T120B00 
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
Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 100 Pieces 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 100 Pieces 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 100 Pieces 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 100 Pieces 33625 Yes PDF Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

≤7 Amp EMI Filter for 48 Vin converter products QPI-12LZ PDF Add To Cart 
 
Description
Part Number
User Guide
Order Online

≤7 Amp EMI Filter for 48 Vin converter evaluation boards QPI-12-CB1 PDF Add To Cart