Skip to main content
Back to BCM

BCM6123TD1E5135T00 | BCM® Bus Converter | Vicor

BCM6123TD1E5135T00 in the product family

BCM® Bus Converter

6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
BCM6123TD1E5135T00 in the product family

BCM® Bus Converter

Input Voltage 400V
Output Voltage 50V
Output Current 35A
6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
Data Sheet
Error Message here
Order an evaluation board
BCM6123ED1E5135T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM6123TD1E5135T00

Product Features

Product features

  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
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
Description Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 24g RoHS Yes Drawings Part Number 40141 Add to Cart
Description Dual-sided Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 71g RoHS Yes Drawings Part Number 40409 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 24g RoHS Yes Drawings Part Number 40145 Add to Cart
Description Top-side Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 37g RoHS Yes Drawings Part Number 40534 Add to Cart
Description Top-side Heat Sink, 19mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 35g RoHS Yes Drawings Part Number 40533 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs; weight 24g RoHS Yes Drawings Part Number 40484 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs; weight 24g RoHS Yes Drawings Part Number 40485 Add to Cart
Description "Dual-sided Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 52g Note: Bottom Heat Sink not sold seperately. If you requrie dual sided heat sinking please purchase part number 4052" RoHS Yes Drawings Part Number 40520 Add to Cart
Description Heat Spreader RoHS Yes Drawings Part Number 47274 Add to Cart

Point-of-Load Isolators

Description RoHS Data Sheet Part Number Add to cart table header
Description Bias Supply -0.3 – 3.6V RoHS Yes Drawings Part Number PLI1209BC0101 Add to Cart
Description Bias Supply -0.3 – 16V RoHS Yes Drawings Part Number PLI1209BC1101 Add to Cart