Skip to main content
Back to Digital Supervisor

D44TL1A0 | Digital Point of Load | Vicor

D44TL1A0 in the product family

Digital Point of Load

1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
D44TL1A0 in the product family

Digital Point of Load

Power Distribution 380VDC
Module Size 1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
D44TL1A0
Lead time
32 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $23.92
10+ $19.00
25+ $17.34
50+ $16.18
100+ $15.09

Product Features

Product features

  • Voltage (VDDB): 3.6 to 16 V
  • Host Interface: PMBusTM Compatible
  • Power Converter Interface: Vicor Proprietary UART
  • Full featured PMBusTM management interface for power system control by a host processor
  • Enables real time telemetry and control of up to four VI Chip BCM 6123 Bus Converter Modules
  • Chip set with I13TL1A0 Digital Isolator and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    IGS  STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers