Return to Product Family

DCM® DC-DC Converter Module

Data Sheet Options available for DCM24AP120T320A50 DCM® DC-DC Converter Module
Select Options
No configuration options available.
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $159.00
  • 500 Unit Price
    $109.00
  • Production Lead Time:
    13 Week(s)
  • Prototype Lead Time:
    13 Week(s)
Part Number

DCM24AP120T320A50

Specifications
  • Module Size: 3623
  • Output Power (W): 320
  • Product Grade: -40 to 125 ° C
  • Output Voltage (V): 12
  • Input Voltage (V): 24.0
Features
  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • up to 2250 Vdc isolation
  • Optimized for array operation up to 8 units for higher power applications
Design Tools
Description

3-D Model Drawing STP

3-D Model Drawing IGS

Product Outline Drawing PDF

Product Outline Drawing DXF
 
Description
Part Number
User Guide
Order Online

24 V to 12 V 320 W DCM3623E36G13C2T00 PDF Add To Cart 
 
 
DCM3623T36G13C2T00 
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
Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs
and thermal interface installed
40139 Yes View  PDF PDF DXF PDF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs
and thermal interface installed
40143 Yes View  PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs 40480 Yes View  PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs 40481 Yes View  PDF PDF PDF DXF STEP Add To Cart 

Dual-side Heat Sink, 11mm Tall, Longitudinal Flow, w/grounding tabs
and thermal interface installed
40518 Yes View  PDF PDF PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.056" PCB (white) 32434 Yes PDF Add To Cart 

0.057"–0.091" PCB (black) 32435 Yes PDF Add To Cart 

0.092"–0.119" PCB (blue) 32436 Yes PDF Add To Cart 

0.120"–0.142" PCB (gray) 32437 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.073" PCB (blue) 32436 Yes PDF Add To Cart 

0.074"–0.096" PCB (gray) 32437 Yes PDF Add To Cart