Skip to main content
Back to DCM

DCM290P138T600A40 | DCM® DC-DC Converter Module | Vicor

DCM290P138T600A40 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM290P138T600A40 in the product family

DCM® DC-DC Converter Module

Input Voltage 290V
Output Voltage 13.8V
Output Power 600W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623EC8G16F0T00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM290P138T600A40
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $261.90
50+ $244.36
100+ $227.99

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47273 Add to Cart