Skip to main content
Back to DCM

DCM300P280T500A40 | DCM® DC-DC Converter Module | Vicor

DCM300P280T500A40 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM300P280T500A40 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 28V
Output Power 500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2H31E0T00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM300P280T500A40

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47273 Add to Cart