Return to Product Family

DCM® DC-DC Converter Module

Data Sheet Options available for DCM300P480T500A40 DCM® DC-DC Converter Module
Select Options
No configuration options available.
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: 4623
  • Output Power (W): 500
  • Product Grade: -40 to 125 ° C
  • Output Voltage (V): 48
  • Input Voltage (V): 300.0
Features
  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • up to 4242 Vdc isolation
  • Optimized for array operation up to 8 units for higher power applications
Design Tools
Description

3-D Model Drawing STP

Product Outline Drawing PDF

3-D Model Drawing IGS

Product Outline Drawing DXF
 
Description
Part Number
User Guide
Order Online

300 V to 48 V 500 W DCM4623ED2H53E0T00 PDF Add To Cart 
 
 
DCM4623TD2H53E0T00 
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
Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs
and thermal interface installed
40140 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs
and thermal interface installed
40144 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Dual-sided Heat Sink, 19mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed 40408 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs 40482 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs 40483 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Dual-side Heat Sink, 11mm Tall, Longitudinal Fins, w/grounding tabs
and thermal interface installed
40519 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 19mm Tall, Transverse Fins w/grounding tabs and thermal interface installed 40531 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 19mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed 40532 Yes View  PDF PDF PDF PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.056" PCB (white) 32434 Yes PDF Add To Cart 

0.057"–0.091" PCB (black) 32435 Yes PDF Add To Cart 

0.092"–0.119" PCB (blue) 32436 Yes PDF Add To Cart 

0.120"–0.142" PCB (gray) 32437 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.073" PCB (blue) 32436 Yes PDF Add To Cart 

0.074"–0.096" PCB (gray) 32437 Yes PDF Add To Cart