Skip to main content
Back to DCM

DCM3623T50M04A2T00 | DCM® DC-DC Converter Module | Vicor

DCM3623T50M04A2T00 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T50M04A2T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 28V
Output Voltage 3.3V
Output Power 120W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623E50M04A2M00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T50M04A2T00

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47272 Add to Cart

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 49 uH RoHS Yes Drawings Input Voltage Range 16 – 50V Current Rating 22.0A Part Number 47721-490 Add to Cart