Return to Product Family

DCM® DC-DC Converter Module

Data Sheet Options available for DCM3714BD2H26F0T09 DCM® DC-DC Converter Module
Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Input Voltage (V): 300.0
  • Output Voltage (V): 24.0
  • Output Power (W): 600.0
  • Module Size: 3714
Features
  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options
Design Tools
Description

VIA DCM PCB Mount Conn Mechanical DXF

VIA DCM PCB Mount Conn Mechanical PDF

VIA DCM PCB Mount Mechanical DXF

VIA DCM PCB Mount Mechanical PDF

VIA DCM PCB Mount Mechanical PDF

VIA DCM PCB Mount Mechanical DXF

VIA DCM PCB Mount Conn Mechanical PDF

VIA DCM PCB Mount Conn Mechanical DXF
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall 43806-05 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall 43807-05 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tall 43808-05 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall 43809-05 Yes View  PDF DXF STEP Add To Cart