Return to Product Family

DCM® DC-DC Converter Module

Data Sheet Options available for DCM3714VD2J13D0T01 DCM® DC-DC Converter Module
Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Input Voltage (V): 300.0
  • Output Voltage (V): 12.0
  • Output Power (W): 400.0
  • Module Size: 3714
Features
  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall 43806-05 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall 43807-05 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tall 43808-05 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall 43809-05 Yes View  PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Signal Connector Kit 42550 Yes PDF Add To Cart