DCM4623TD2N13C8T00 | DCM® DC-DC Converter Module | Vicor
DCM4623TD2N13C8T00
in the product family
DCM® DC-DC Converter Module
DCM4623TD2N13C8T00
in the product family
DCM® DC-DC Converter Module
Input Voltage
275V
Output Voltage
12V
Output Power
375W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Option Graph Section
Options
Part Number
DCM4623TD2N13C8T00
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47273 | Add to Cart |