Select Options
Ordering Information
  • Product Status:
    Not Recommended For New Designs
  • 1 Unit Price
    $253.00
  • 500 Unit Price
    $173.00
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    10 Day(s)
Part Number

FE175D480T033FP-00

Product Availability
Design Tools
Description

VI Brick AC Front End DXF

VI Brick AC Front End IGS

VI Brick AC Front End PDF

VI Brick AC Front End STP
 
Description
Part Number
User Guide
Order Online

Evaluation Boards FE175D480C033FP-CB PDF  
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

ThermMateThermal Pads (10 pieces / package) 36967 Yes PDF Add To Cart 

Heatsink Longitudinal 1.25" 38145 Yes PDF Add To Cart 

Heatsink Transverse 1.25" 38146 Yes PDF Add To Cart 

Heatsink Longitudinal 0.7" 39068 Yes PDF Add To Cart 

Heatsink Transverse 0.7" 39069 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Capacitor, Aluminum Elec., 1000µF, 63 V, 10 x 50mm 34837-108 No Add To Cart 

Inductor, Common Mode 600µH, 10A 37052-601 No Add To Cart 
 
Description
Part Number
Package Size
RoHS
Drawing
Order Online

0.287" Long, Female – Female 34709 100 pc. Bag Yes PDF Add To Cart 

0.287" Long, Male – Female 34710 100 pc. Bag Yes PDF Add To Cart 

M3 x 6 mm screw with thread lock 34715 100 pc. Bag Yes PDF Add To Cart 

M3 x 5 mm screw with thread lock 34716 100 pc. Bag Yes PDF Add To Cart 

0.287" Long, Female - Female, For 0.125" PCB
(includes M3 x 5 mm & M3 x 6 mm screws)
34717 12 pc. Kit Yes PDF Add To Cart 

0.287" Long, Fem. - Fem., For 0.063" PCB
(includes M3 x 5 mm screws)
34718 12 pc. Kit Yes PDF Add To Cart 

0.287" Long, Male - Female
(includes M3 x 6 mm screws)
34719 12 pc. Kit Yes PDF Add To Cart