Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $10.00
  • 500 Unit Price
    $6.30
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
Part Number

I13TL1A0

Specifications
 
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Isolation Channels: 2 Tx, 1 RxTransmission rate: DC to 2.5 MbpsIsolation: 4242 VdcWorking Voltage: 420 VProduct Grade: T=-40 to 125 °CPackage: 10mm x 10mm LGA
Features
Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolatorsSuperior reliability and lifetime versus traditional optocouplersCombined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
 
Design Tools
Description

Product Outline Drawing DXF

Product Outline Drawing IGS

Product Outline Drawing PDF

Product Outline Drawing STP