Return to Product Family

Quarter Brick Intermediate Bus Converter

Data Sheet Options available for IB048Q120T53P1-00 Quarter Brick Intermediate Bus Converter
Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: Quarter
  • Output Power (W): 650
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V):
  • Output Voltage (V): 12.0
Features
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Industry standard 1/4 Brick pinout
  • Up to 98.2% efficiency
  • Low profile: 0.42" height above board
Design Tools
Description

Outline drawing for 1/4-BRICK IBC DXF

Outline drawing for 1/4-BRICK IBC PDF
 
Description
Part Number
User Guide
Order Online

Evaluation Board IB048Q120T53N1-CB PDF Add To Cart 
 
 
IB048Q120T53x1-xx