Return to Product Family

Eighth Brick Intermediate Bus Converter

Data Sheet Options available for IB050E120T40N1-00 Eighth Brick Intermediate Bus Converter
Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: Eighth
  • Output Power (W): 480
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 48V (36 - 60)
  • Output Voltage (V): 12.0
Features
  • Industry standard 1/8 Brick pinout
  • Up to 98% efficiency
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Low profile: 0.38" height above board
  • 2,250 Vdc isolation
Design Tools
Description

Outline drawing for 1/8-BRICK IBC DXF

Outline drawing for 1/8-BRICK IBC PDF
 
Description
Part Number
User Guide
Order Online

Evaluation Board IB050E120T40N1-CB PDF Add To Cart 
 
 
IB050E120T40x1-xx