Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: Full
  • Output Power (W): 235
  • Product Grade: -55 to 125 ° C
  • Input Voltage (V): 270
  • Output Voltage (V): 33.75
Features
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency
  • High density
  • Low AC impedance: bulk capacitance elimination
  • Low noise: no output filtering required
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
Design Tools
Description

Full-Chip BCM with J-Lead mounting DXF

Full-Chip BCM with J-Lead mounting STP

Full-Chip BCM with J-Lead mounting PDF

Full-Chip BCM with J-Lead mounting IGS
 
Description
Part Number
User Guide
Order Online

Vin 270 V, Vout 33 V, Pout 235 W MBCD270F338M235A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Full-Chip BCM with J-Leads VIZ0005 Add To Cart 
 
 
MBCM270F338M235A00 
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
Transverse Fins 11 mm 34072 Yes PDF PDF IGS SAT STEP Add To Cart 

Transverse Fins 6.3 mm 34073 Yes PDF PDF Add To Cart 

Longitudinal Fins 11 mm 34074 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 34075 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"-0.056" PCB 100 Pieces 32434 Yes PDF Add To Cart 

0.057"-0.091" PCB 100 Pieces 32435 Yes PDF Add To Cart 

0.092"-0.119" PCB 100 Pieces 32436 Yes PDF Add To Cart 

0.120"-0.142" PCB 100 Pieces 32437 Yes PDF Add To Cart