MDCM270P120M500A40 | DCM® DC-DC Converter Module | Vicor
MDCM270P120M500A40
in the product family
DCM® DC-DC Converter Module
MDCM270P120M500A40
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
12V
Output Power
500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Option Graph Section
Options
No configuration options available
Part Number
MDCM270P120M500A40
Lead time
32 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $590.49 |
50+ | $550.95 |
100+ | $514.05 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
Accordion Section
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47273 | Add to Cart |
Common Mode Choke
Description | RoHS | Drawings | Input Voltage Range | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|---|
Description 1400 uH | RoHS Yes | Drawings | Input Voltage Range 160 – 420V | Current Rating 4.0A | Part Number 47724-142 | Add to Cart |