Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $153.71
  • 500 Unit Price
    $95.30
  • Production Lead Time:
    7 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number

MPRM48NH480M250A00

Specifications
  • Module Size: Half
  • Output Power (W): 250
  • Product Grade: -55 to 125 ° C
  • Input Voltage (V): 48
  • Output Voltage (V): 48
Features
  • Optimized for Post PFC operation with 48 V holdup capacitance
  • ZVS buck-boost regulator
  • High efficiency
  • High density
  • ~1 MHz switching frequency
  • Very low profile
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
  • Meets MIL-STD-1275 and MIL-STD-704
Design Tools
Description

Half-Chip Configurable PRM with J-Lead mounting STP

Half-Chip Configurable PRM with J-Lead mounting PDF

Half-Chip Configurable PRM with J-Lead mounting IGS

Half-Chip Configurable PRM with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 48 V, Vout 48V, Pout 250W MPRD48NH480M250A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Half-Chip PRM with J-Leads VIZ0011 Add To Cart 
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
Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 100 Pieces 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 100 Pieces 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 100 Pieces 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 100 Pieces 33625 Yes PDF Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

≤7 Amp EMI Filter for 48 Vin converter products QPI-12LZ PDF Add To Cart