Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for MVTM36BF090M013A00 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $161.25
  • 500 Unit Price
    $99.97
  • Production Lead Time:
    7 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number

MVTM36BF090M013A00

Specifications
  • Module Size: Full
  • Product Grade: -55 to 125 ° C
  • Input Voltage (V): 36
  • Output Voltage (V): 9
  • Output Current (A): 13.30
Features
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency, up to 96%
  • High density, up to 339 A/in³
  • Up to 100 A in a 1.1 in² package
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
Design Tools
Description

Full-Chip VTM with J-Lead mounting STP

Full-Chip VTM with J-Lead mounting PDF

Full-Chip VTM with J-Lead mounting IGS

Full-Chip VTM with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 36 V, Vout 9 V, Iout 13 A MVTD36BF090M013A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Full-Chip VTM with J-Leads VIZ0007 Add To Cart 
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
Transverse Fins 11 mm 34072 Yes PDF PDF IGS SAT STEP Add To Cart 

Transverse Fins 6.3 mm 34073 Yes PDF PDF Add To Cart 

Longitudinal Fins 11 mm 34074 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 34075 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"-0.056" PCB 100 Pieces 32434 Yes PDF Add To Cart 

0.057"-0.091" PCB 100 Pieces 32435 Yes PDF Add To Cart 

0.092"-0.119" PCB 100 Pieces 32436 Yes PDF Add To Cart 

0.120"-0.142" PCB 100 Pieces 32437 Yes PDF Add To Cart