Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for MVTM36BH030M025A00 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $161.25
  • 500 Unit Price
    $99.97
  • Production Lead Time:
    10 Week(s)
  • Prototype Lead Time:
    10 Week(s)
Part Number

MVTM36BH030M025A00

Specifications
  • Module Size: Half
  • Product Grade: -55 to 125 ° C
  • Input Voltage (V): 36
  • Output Voltage (V): 3
  • Output Current (A): 25
Features
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency, up to > 95%
  • High density, up to 334 A/in³
  • Up to 50 A in a 0.56 in² footprint
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
Design Tools
Description

Half-Chip VTM with J-Lead mounting STP

Half-Chip VTM with J-Lead mounting PDF

Half-Chip VTM with J-Lead mounting IGS

Half-Chip VTM with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 36 V, Vout 3 V, Iout 25 A MVTD36BH030M025A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Half-Chip VTM with J-Leads VIZ0012 Add To Cart 
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
Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 100 Pieces 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 100 Pieces 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 100 Pieces 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 100 Pieces 33625 Yes PDF Add To Cart