Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: 3814
  • Product Grade: C
  • Input Voltage (V): 42.0
  • Output Voltage (V): 14.0
  • Output Power (W): 2484.0
Features
  • Bidirectional operation capability
  • High efficiency: up to 98%
  • Input & output ceramic capacitance filtering
  • Parallel operation for multi-kW arrays
  • OV, OC, UV, short circuit and thermal protection
  • High MTBF
  • Thermally enhanced VIA™ package
Design Tools
Description

Product Outline Drawing STP

Product Outline Drawing IGS

Product Outline Drawing DXF

Product Outline Drawing PDF
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Heat Sinks for VIA 3814 Longitudinal Fins 14.60 mm tall 43806-06 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3814 Longitudinal Fins 22.86 mm tall 43807-06 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3814 Transversel Fins 22.86 mm tall 43808-06 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 3814 Transverse Fins 12.70 mm tall 43809-06 Yes View  PDF DXF STEP Add To Cart