Skip to main content
Back to NBM

NBM3814V46C15A6C00 | NBM™ Non-isolated Bus Converter Module | Vicor

NBM3814V46C15A6C00 in the product family

NBM™ Non-isolated Bus Converter Module

3814 VIA package
null x null x 0.37in / null x null x 9.4mm
NBM3814V46C15A6C00 in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 42V
Output Voltage 14V
Output Current 160A
3814 VIA package
null x null x 0.37in / null x null x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
NBM3814V46C15A6C00

Product Features

Product features

  • Bidirectional operation capability
  • Input & output ceramic capacitance filtering
  • Parallel operation for multi-kW arrays
  • OV, OC, UV, short circuit and thermal protection
  • High MTBF
  • Thermally enhanced VIA™ package
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
Description Heat Sinks for VIA 3814 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-06
Description Heat Sinks for VIA 3814 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-06
Description Heat Sinks for VIA 3814 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-06
Description Heat Sinks for VIA 3814 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-06